| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 6.8302 |
| 50 + | £ 3.2033 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Rotation | 180 |
|---|---|
| Overall Length | 3.15 in |
| Overall Length | 80.0 mm |
| Overall Width | 0.236 in |
| Overall Width | 6.0 mm |
| Pin Diameter | 0.236 in |
| Pin Diameter | 6.0 mm |
| Mounting Method | Pin |
| Pin Material | Stainless Steel |
| Full Material | Zinc Plated Steel |
| Specifications | AISI 304 |
| Type | Pin |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue