| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 13.2618 |
| 25 + | £ 6.2508 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Rotation | 180 |
|---|---|
| Overall Length | 3.15 in |
| Overall Length | 80.0 mm |
| Overall Width | 80.0 mm |
| Overall Width | 3.15 in |
| Pin Diameter | 6.0 mm |
| Pin Diameter | 0.236 in |
| Mounting Method | Pin |
| Pin Material | Steel |
| Full Material | Steel |
| Type | Leaf Hinge |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue