Quantity | Unit price |
---|---|
250 - 499 | £ 0.0764 |
500 - 999 | £ 0.0747 |
1000 + | £ 0.0732 |
Minimum Overall Diameter | 8.0 mm |
---|---|
Minimum Overall Diameter | 0.315 in |
Maximum Overall Diameter | 40.0 mm |
Maximum Overall Diameter | 1.575 in |
Maximum Temperature | 300 °C |
Maximum Temperature | 572 °F |
Colour | Grey |
Fitting Style | Push Fit |
Full Material | Silicone Rubber |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue