10333457
108010662301
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.044 |
| 500 - 999 | £ 0.043 |
| 1000 + | £ 0.0422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Overall Diameter | 6.0 mm |
|---|---|
| Minimum Overall Diameter | 0.236 in |
| Maximum Overall Diameter | 30.0 mm |
| Maximum Overall Diameter | 1.181 in |
| Maximum Temperature | 300 °C |
| Maximum Temperature | 572 °F |
| Colour | Grey |
| Fitting Style | Push Fit |
| Full Material | Silicone Rubber |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue