Quantity | Unit price |
---|---|
1 - 4 | £ 266.11 |
5 - 9 | £ 252.80 |
10 - 19 | £ 239.50 |
20 - 49 | £ 226.19 |
50 + | £ 199.58 |
Type | Vice jaw set |
---|---|
Vice jaw | 2 Off |
Weight g | 3640 |
h1 | 47.75 |
l1 | 200 |
w1 | 25.4 |
Material | Steel |
For Use With | Versagrip Clamps |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue