20510558
20510558
| Quantity | Unit price |
|---|---|
| 1 + | £ 32.3714 |
| Height Under Bar | 31.0 mm |
|---|---|
| Height Under Bar | 1.22 in |
| Holding Force | 173.3 kg |
| Holding Force | 382 lbs |
| Base Type | Flanged |
| Handle Colour | Red |
| Base Material | Stainless Steel |
| Handle Orientation | Vertical |
| Handle Type | Straight Handle |
| Handle Movement | 63 |
| Bar Movement | 115 |
| Arm Type | Adjustable |
| Commodity Code | 8205700000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue