| Quantity | Unit price |
|---|---|
| 1 + | £ 25.2629 |
| Height Under Bar | 24.0 mm |
|---|---|
| Height Under Bar | 0.945 in |
| Holding Force | 101.6 kg |
| Holding Force | 224 lbs |
| Base Type | Flanged |
| Handle Colour | Red |
| Base Material | Stainless Steel |
| Handle Orientation | Vertical |
| Handle Type | Straight Handle |
| Handle Movement | 64 |
| Bar Movement | 104 |
| Arm Type | Adjustable |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue