| Quantity | Unit price | 
|---|---|
| 100 + | £ 3.8695 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey | 
|---|---|
| Mounting Method | Screw | 
| Compatible Thread Sizes (All) | M3 | 
| Accepts Panel Thickness | 1.6 mm | 
| Accepts Panel Thickness | 0.063 in | 
| Height | 3.937 in | 
| Height | 100.0 mm | 
| Material Flammability Standard | UL94 V-2 | 
| Commodity Code | 3926909790 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue