Quantity | Unit price |
---|---|
1 - 99 | £ 4.1327 |
100 - 249 | £ 3.7168 |
250 - 499 | £ 3.5132 |
500 - 999 | £ 3.3097 |
1000 + | £ 3.0973 |
l1 +0.05|-0.0 | 5.0 |
---|---|
d1 +0|-0.025 | 8.0 |
d2 | M6 |
D3 | 12.0 |
d4 | 1.6 |
H1 | 6.0 |
l2 | 11.0 |
Material | 303 Stainless Steel |
Drive Type | Hex Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue