Quantity | Unit price |
---|---|
1 - 99 | £ 5.8495 |
100 - 249 | £ 5.2654 |
250 - 499 | £ 4.9734 |
500 - 999 | £ 4.6814 |
1000 + | £ 4.3893 |
l1 | 20.0 |
---|---|
d1 | M12 |
d2 | 21.0 |
D3 | 1.8 |
H1 | 6.6 |
h2 | 4.2 |
A/F | 8.0 |
Drive Type | Hex Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue