| Quantity | Unit price | 
|---|---|
| 1 - 99 | £ 3.3037 | 
| 100 - 249 | £ 2.9697 | 
| 250 - 499 | £ 2.8072 | 
| 500 - 999 | £ 2.6447 | 
| 1000 + | £ 2.4823 | 
| l1 | 8.0 | 
|---|---|
| d1 | M6 | 
| d2 | 1.6 | 
| H1 | 4.0 | 
| A/F | 10.0 | 
| Material | 304 Stainless Steel | 
| Commodity Code | 7318156290 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue