Quantity | Unit price |
---|---|
1 - 99 | £ 3.4424 |
100 - 249 | £ 3.0973 |
250 - 499 | £ 2.9292 |
500 - 999 | £ 2.7522 |
1000 + | £ 2.584 |
d1 | M2 |
---|---|
d2 | 3.8 |
D3 | 0.7 |
l1 | 12.0 |
h1 | 2.0 |
A/F | 1.5 |
Drive Type | Hex Drive |
Material | 316 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue