20143626
20143626
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 5.5423 |
| 100 - 249 | £ 4.9916 |
| 250 - 499 | £ 4.7118 |
| 500 - 999 | £ 4.432 |
| 1000 + | £ 4.1612 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | M10 |
|---|---|
| d2 | 16.0 |
| d3 | 1.8 |
| l1 | 30.0 |
| h1 | 10.0 |
| A/F | 8.0 |
| Drive Type | Hex Drive |
| Material | 304 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue