| Quantity | Unit price |
|---|---|
| 20 - 99 | £ 2.98 |
| 100 + | £ 2.682 |
| d1 | M4 |
|---|---|
| l1 ±0.2 | 6.0 |
| d2 | 7.0 |
| d3 | 1.0 |
| h1 | 4.0 |
| l2 | 1.4 |
| A/F | 3.0 |
| Tensile strength N | 116 N/mm |
| Colour | Beige |
| Material | PEEK |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue