Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
£ 2.5338 - £ 3.9414 100 In stock
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
£ 3.7032 - £ 5.7605 400 In stock
24.0 mm
M20 x 1.5
Black
12.5 mm
10.0 mm
20.0 mm
2
£ 29.6379 - £ 41.4931 157 In stock
60.0 mm
M40 x 1.5
Black
19.0 mm
18.0 mm
40.0 mm
5
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
4
£ 1.9264 - £ 2.9966 Request the lead time here
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
£ 3.1183 - £ 4.8508 398 In stock
24.0 mm
M16 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
2
10236598 £ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
5.5 mm
12.0 mm
1
£ 7.1857 - £ 10.0601 Request the lead time here
24.0 mm
M20 x 1.5
Grey
12.5 mm
10.0 mm
20.0 mm
4
£ 1.9264 - £ 2.9966 Request the lead time here
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
£ 2.1465 - £ 3.3391 400 In stock
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
6.0 mm
12.0 mm
1
£ 2.3593 - £ 3.67 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 15.5926 - £ 24.2552 400 In stock
60.0 mm
M40 x 1.5
Grey
19.0 mm
18.0 mm
40.0 mm
5
10236925 £ 3.0405 - £ 4.7296 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 2.1718 - £ 3.3784 400 In stock
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
£ 3.0405 - £ 4.7296 100 In stock
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
£ 2.1403 - £ 2.2253 861 In stock
80.0 mm
White
15.5 mm
70.0 mm
70.0 mm
1
£ 0.5839 - £ 0.608 9297 In stock
30.0 mm
White
10.0 mm
25.0 mm
25.0 mm
1
£ 0.8632 - £ 0.8986 Request the lead time here
50.0 mm
Black
12.0 mm
43.0 mm
43.0 mm
1
  • of 5
Vent Plug 120L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

10236765

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
100 In stock
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 1350L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Black

10236888

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
400 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 300L/H (70mbar) M40 x 1.5 18.0 mm Nylon 6 Black

10236895

Price Range
£ 41.4931 - £ 29.6379

Stock Levels
157 In stock
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40 x 1.5
Vent Plug 1350L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

10236819

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 450L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

10236864

Price Range
£ 2.9966 - £ 1.9264

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 300L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

10236901

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

10236949

Price Range
£ 4.8508 - £ 3.1183

Stock Levels
398 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236598

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 25L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

10236635

Price Range
£ 10.0601 - £ 7.1857

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

10236673

Price Range
£ 2.9966 - £ 1.9264

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) 7.5 mm Nylon 6 Grey

10236987

Price Range
£ 3.3391 - £ 2.1465

Stock Levels
400 In stock
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 300L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Black

10237021

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) 7.5 mm Nylon 6 Grey

10236710

Price Range
£ 3.67 - £ 2.3593

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M40 x 1.5 18.0 mm Nylon 6 Grey

10236758

Price Range
£ 24.2552 - £ 15.5926

Stock Levels
400 In stock
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40 x 1.5
Vent Plug 750L/H (70mbar) 7.5 mm Nylon 6 Grey

10236925

Price Range
£ 4.7296 - £ 3.0405

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 300L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

10236963

Price Range
£ 3.3784 - £ 2.1718

Stock Levels
400 In stock
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) 7.5 mm Nylon 6 Black

10236857

Price Range
£ 4.7296 - £ 3.0405

Stock Levels
100 In stock
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug Heat Stabilized PA White

10124956

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
861 In stock
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124895

Price Range
£ 0.608 - £ 0.5839

Stock Levels
9297 In stock
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    10.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Black

10124932

Price Range
£ 0.8986 - £ 0.8632

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA