Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.
One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
34002734E | £ 5.9948 - £ 12.7107 | 139 In stock |
M12
|
||||||||
£ 7.0448 - £ 14.9537 | 500 In stock |
M20
|
|||||||||
£ 6.1675 - £ 13.0845 | In production |
M12
|
|||||||||
£ 5.9948 - £ 12.7107 | 1652 In stock |
M12
|
|||||||||
£ 7.0448 - £ 14.9537 | 500 In stock |
M20
|
|||||||||
34002758E | £ 6.6195 - £ 14.0316 | 290 In stock |
M16
|
||||||||
£ 5.9948 - £ 12.7107 | 523 In stock |
M12
|
|||||||||
£ 7.0448 - £ 14.9537 | 500 In stock |
M20
|
|||||||||
£ 6.5264 - £ 13.8322 | 100 In stock |
|
|||||||||
£ 29.0568 - £ 61.6593 | 107 In stock |
M40
|
|||||||||
34002778E | £ 6.1675 - £ 13.0845 | 400 In stock |
M12
|
||||||||
£ 5.9948 - £ 12.7107 | In production |
M12
|
|||||||||
£ 7.0448 - £ 14.9537 | 500 In stock |
M20
|
|||||||||
£ 6.1675 - £ 13.0845 | 200 In stock |
M12
|
|||||||||
£ 15.8842 - £ 35.5152 | In production |
M12
|
|||||||||
£ 0.5407 - £ 0.5627 | 1024 In stock |
|
|||||||||
£ 0.8392 - £ 0.8734 | 4122 In stock |
|
|||||||||
£ 2.0673 - £ 2.1494 | 19505 In stock |
|
|||||||||
£ 8.9456 - £ 9.1317 | 20 In stock |
M20
|
|||||||||
£ 13.4384 - £ 14.01 | 34 In stock |
M12
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue