20266790
20266790
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 59.262 |
| 5 - 9 | £ 56.304 |
| 10 - 19 | £ 53.3358 |
| 20 - 49 | £ 50.3778 |
| 50 + | £ 44.4516 |
| h1 | 22.0 |
|---|---|
| l1 | 24.0-29.0 |
| Clamp stroke | 2.0 |
| Clamping force max. kN | 18.0 |
| Weight g | 204.0 |
| Material | Hardened Steel |
| Finish | Ribbed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue