Quantity | Unit price |
---|---|
1 - 4 | £ 47.46 |
5 - 9 | £ 45.09 |
10 - 19 | £ 42.71 |
20 - 49 | £ 40.34 |
50 + | £ 35.60 |
h1 | 22.0 |
---|---|
l1 | 12.0-17.0 |
Clamp stroke | 2.0 |
Clamping force max. kN | 18.0 |
Weight g | 77.0 |
Material | Hardened Steel |
Finish | Ribbed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue