20266738
20266738
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 44.9412 |
| 5 - 9 | £ 42.6972 |
| 10 - 19 | £ 40.443 |
| 20 - 49 | £ 38.199 |
| 50 + | £ 33.711 |
| h1 | 22.0 |
|---|---|
| l1 | 12.0-17.0 |
| Clamp stroke | 2.0 |
| Clamping force max. kN | 18.0 |
| Weight g | 100.0 |
| Material | Hardened Steel |
| Finish | Smooth |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue