Menu Search

Cable Tie 42.0 mm 160.0 mm 4.8 mm 22.0 kg Nylon Black

UV resistant cable ties offer durable, long-lasting bundling solutions for outdoor and high-UV component applications.
Essentra Part Number:

10245491

Manufacturer Part Number:

460264

52386 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.1363
500 - 999 £ 0.1239
1000 - 1999 £ 0.1152
2000 - 4999 £ 0.1091
5000 + £ 0.1058
Standard pack: 100

Order in multiple of 100

Total price:

£ 13.63

100 x £ 0.1363

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Cable Bundle Diameter 42.0 mm
Cable Length 160.0 mm
Cable Width 4.8 mm
Minimum Loop Tensile Strength 22.0 kg
Material Nylon
Full Material Nylon-66 (PA-66)
Material Flammability Standard UL94 V-2
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us