Menu Search

Universal Cable Bushings

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
£ 0.0829 - £ 0.1024 Request the lead time here
9.9 mm
19.1 mm
£ 0.0459 - £ 0.0567 Request the lead time here
10.3 mm
15.9 mm
£ 0.0735 - £ 0.0908 Request the lead time here
  • of 2
Snap Fit Bushing Universal 19.1 mm 0.125 in 9.9 mm Nylon 6

10361245

Price Range
£ 0.1024 - £ 0.0829

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    9.9 mm
  • Compatible Hole Diameter
    19.1 mm
  • Head Diameter
    21.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Universal 15.9 mm 0.125 in 10.3 mm Nylon 6

10361238

Price Range
£ 0.0567 - £ 0.0459

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    10.3 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.5 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Universal 0.812 in 12.7 mm 22.6 mm Black Nylon 6

10221426

Price Range
£ 0.0908 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.6 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
  • Full Material
    Nylon 6
  • Colour
    Black