10130018
2347/WH
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0845 |
| 5000 - 49999 | £ 0.027 |
| 50000 + | £ 0.0265 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 13.6 mm |
|---|---|
| D | 0.535 in |
| H | 0.173 in |
| H | 4.4 mm |
| h1 | 1.0 mm |
| h1 | 0.039 in |
| Thread Type | 6-12 in (Countersunk); 3.5-6.0 mm (Euroscrew) |
| Colour | White |
| Material | PP |
| Commodity Code | 39235 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue