10126486
15122
| Quantity | Unit price |
|---|---|
| 800 - 7999 | £ 0.0887 |
| 8000 + | £ 0.0422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.539 in |
|---|---|
| D | 13.7 mm |
| H | 8.3 mm |
| H | 0.327 in |
| h1 | 1.8 mm |
| h1 | 0.071 in |
| Thread Type | 6-12 in (Countersunk); 3.5-6.0 mm (Euroscrew) |
| Colour | White |
| Material | PP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue