10241417
35780
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.1326 |
| 2500 + | £ 0.0877 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 6.5 mm |
|---|---|
| H | 0.256 in |
| Component Type | Cap |
| Screw Size | M5 |
| Full Material | Polypropylene |
| Colour | Black |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue