Quantity | Unit price |
---|---|
250 - 2499 | £ 0.0991 |
2500 + | £ 0.0708 |
H | 0.165 in |
---|---|
H | 4.2 mm |
Component Type | Cap |
Screw Size | M3 |
Full Material | Polypropylene |
Colour | Pantone Grey |
Type | 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue