| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.1221 |
| 2500 + | £ 0.0872 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 0.189 in |
|---|---|
| H | 4.8 mm |
| Component Type | Plug |
| Screw Size | M6 |
| Full Material | Polypropylene |
| Colour | Natural |
| Type | 7 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue