Menu Search

Unicap M5 4.8 mm 14.5 mm PP White

This low profile unicap washer is manufactured from white Polypropylene (PP) and is used to conceal and protect exposed screws or bolts.
Essentra Part Number:

20842215

Manufacturer Part Number:

20842215

48250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.1245
2500 + £ 0.0889
Standard pack: 2500

Order in multiple of 250

Total price:

£ 31.13

250 x £ 0.1245

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
H 4.8 mm
Component Type Washer
Screw Size M5
Full Material Polypropylene
Colour White
Type 6
Commodity Code 3923509000

Product 20842215 replaces:

Unicap M5 4.8 mm 14.5 mm PP White
Essentra Part Number: 10215043
Manufacturer Part Number: 13499

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us