Menu Search

Unicap M5 4.9 mm 16.2 mm PP White

This low profile unicap cover cap is manufactured from white Polypropylene (PP) and is used to conceal and protect exposed screws or bolts.
Essentra Part Number:

20842185

Manufacturer Part Number:

20842185

8750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.1034
2500 + £ 0.0738
Standard pack: 2500

Order in multiple of 250

Total price:

£ 25.85

250 x £ 0.1034

Add sample +

Specifications

Imperial
Metric
SKU attributes
H 4.9 mm
Component Type Cap
Screw Size M5
Full Material Polypropylene
Colour White
Commodity Code 39235

Product 20842185 replaces:

Unicap M5 4.8 mm 16.2 mm PP White
Essentra Part Number: 10213360
Manufacturer Part Number: 13400

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us