Quantity | Unit price |
---|---|
250 - 2499 | £ 0.1281 |
2500 - 24999 | £ 0.0633 |
25000 + | £ 0.062 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 0.165 in |
---|---|
H | 4.2 mm |
Component Type | Cap |
Screw Size | M3 |
Full Material | Polypropylene |
Colour | White |
Type | Cap |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue