Quantity | Unit price |
---|---|
1 - 9 | £ 197.16 |
10 - 19 | £ 177.44 |
20 - 49 | £ 167.59 |
50 - 99 | £ 157.73 |
100 + | £ 138.01 |
Rail size | 45.0 |
---|---|
l1 | 174.0 |
h1 | 70.0 |
l2 | 139.0 |
w1 | 86.0 |
l3 | 80.0 |
h2 | 8.9 |
h3 | 18.0 |
h4 | 31.1 |
d1 | M10 |
h5 | 17.0 |
d2 | 14.0 |
h6 | 24.5 |
w2 | 60.0 |
w3 | 45.0 |
w4 | 20.5 |
l4 | 16.0 |
l5 | 105.0 |
d3 | 20.0 |
Mx Nm | 3527.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue