These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.
The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.
Its low profile provides an even smaller compact solution when compared again the standard unflanged linear carriages. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.
Material: Steel Series Code: SRL1016UL
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rail size | h2 | h1 | w1 | l2 | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 199.2672 - £ 284.6718 | Request the lead time here |
55.0
|
12.7
|
70.0
|
100.0
|
154.0
|
193.0
|
M12
|
||
| £ 64.6782 - £ 92.4018 | Request the lead time here |
35.0
|
7.5
|
48.0
|
70.0
|
92.5
|
123.5
|
M8
|
||
| £ 61.2816 - £ 87.5466 | Request the lead time here |
30.0
|
7.0
|
42.0
|
60.0
|
37.2
|
64.2
|
M8
|
||
| £ 90.5964 - £ 129.4176 | Request the lead time here |
35.0
|
7.5
|
48.0
|
70.0
|
122.5
|
153.5
|
M8
|
||
| £ 229.143 - £ 327.3486 | Request the lead time here |
55.0
|
12.7
|
70.0
|
100.0
|
171.0
|
210.0
|
M12
|
||
| £ 79.5906 - £ 113.6994 | Request the lead time here |
30.0
|
7.0
|
42.0
|
60.0
|
103.5
|
130.5
|
M8
|
||
| £ 40.1166 - £ 57.3036 | Request the lead time here |
20.0
|
4.5
|
28.0
|
42.0
|
48.5
|
69.3
|
M5
|
||
| £ 70.3188 - £ 100.4598 | Request the lead time here |
35.0
|
7.5
|
48.0
|
70.0
|
44.5
|
75.5
|
M8
|
||
| £ 47.0628 - £ 67.2384 | Request the lead time here |
25.0
|
5.8
|
33.0
|
48.0
|
32.3
|
54.0
|
M6
|
||
| £ 134.5074 - £ 192.1476 | Request the lead time here |
45.0
|
8.9
|
60.0
|
86.0
|
139.0
|
174.0
|
M10
|
||
| £ 43.5948 - £ 62.2812 | Request the lead time here |
20.0
|
4.5
|
28.0
|
42.0
|
27.5
|
48.3
|
M5
|
||
| £ 56.3958 - £ 80.5596 | Request the lead time here |
30.0
|
7.0
|
42.0
|
60.0
|
78.0
|
105.0
|
M8
|
||
| £ 104.397 - £ 149.1342 | Request the lead time here |
45.0
|
8.9
|
60.0
|
86.0
|
94.0
|
129.0
|
M10
|
||
| £ 116.9124 - £ 167.0148 | Request the lead time here |
45.0
|
8.9
|
60.0
|
86.0
|
110.0
|
145.0
|
M10
|
||
| £ 42.9216 - £ 61.3122 | Request the lead time here |
25.0
|
5.8
|
33.0
|
48.0
|
57.5
|
79.2
|
M6
|
||
| £ 35.1798 - £ 50.2554 | Request the lead time here |
15.0
|
3.0
|
24.0
|
34.0
|
47.7
|
66.1
|
M4
|
||
| £ 38.2602 - £ 54.6618 | Request the lead time here |
15.0
|
3.3
|
24.0
|
34.0
|
22.2
|
40.6
|
M4
|
||
| £ 68.6358 - £ 98.0526 | Request the lead time here |
30.0
|
7.0
|
42.0
|
60.0
|
67.8
|
94.8
|
M8
|
||
| £ 79.4172 - £ 113.4546 | Request the lead time here |
35.0
|
7.5
|
48.0
|
70.0
|
80.5
|
111.5
|
M8
|
||
| £ 177.9084 - £ 254.1534 | Request the lead time here |
55.0
|
12.7
|
70.0
|
100.0
|
116.0
|
155.0
|
M12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue