Menu Search

Unflanged Carriages - Low

In production

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

Its low profile provides an even smaller compact solution when compared again the standard unflanged linear carriages. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution when compared against the flanged carriages.
  • Its low profile provides an even smaller compact solution when compared to standard unflanged linear carriages.
Material: Steel Series Code: SRL1016UL

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Rail size h2 h1 w1 l2 l1 d1 View
£ 79.4172 - £ 113.4546 Request the lead time here
35.0
7.5
48.0
70.0
80.5
111.5
M8
£ 116.9124 - £ 167.0148 Request the lead time here
45.0
8.9
60.0
86.0
110.0
145.0
M10
£ 199.2672 - £ 284.6718 Request the lead time here
55.0
12.7
70.0
100.0
154.0
193.0
M12
£ 79.5906 - £ 113.6994 Request the lead time here
30.0
7.0
42.0
60.0
103.5
130.5
M8
£ 64.6782 - £ 92.4018 Request the lead time here
35.0
7.5
48.0
70.0
92.5
123.5
M8
£ 68.6358 - £ 98.0526 Request the lead time here
30.0
7.0
42.0
60.0
67.8
94.8
M8
£ 40.1166 - £ 57.3036 Request the lead time here
20.0
4.5
28.0
42.0
48.5
69.3
M5
£ 42.8094 - £ 61.1592 Request the lead time here
15.0
3.3
24.0
34.0
40.2
58.6
M4
£ 47.0628 - £ 67.2384 Request the lead time here
25.0
5.8
33.0
48.0
32.3
54.0
M6
£ 61.2816 - £ 87.5466 Request the lead time here
30.0
7.0
42.0
60.0
37.2
64.2
M8
£ 90.5964 - £ 129.4176 Request the lead time here
35.0
7.5
48.0
70.0
122.5
153.5
M8
£ 229.143 - £ 327.3486 Request the lead time here
55.0
12.7
70.0
100.0
171.0
210.0
M12
£ 38.2602 - £ 54.6618 Request the lead time here
15.0
3.3
24.0
34.0
22.2
40.6
M4
£ 134.5074 - £ 192.1476 Request the lead time here
45.0
8.9
60.0
86.0
139.0
174.0
M10
£ 56.3958 - £ 80.5596 Request the lead time here
30.0
7.0
42.0
60.0
78.0
105.0
M8
£ 104.397 - £ 149.1342 Request the lead time here
45.0
8.9
60.0
86.0
94.0
129.0
M10
£ 177.9084 - £ 254.1534 Request the lead time here
55.0
12.7
70.0
100.0
116.0
155.0
M12
£ 70.3188 - £ 100.4598 Request the lead time here
35.0
7.5
48.0
70.0
44.5
75.5
M8
£ 42.9216 - £ 61.3122 Request the lead time here
25.0
5.8
33.0
48.0
57.5
79.2
M6
£ 35.1798 - £ 50.2554 Request the lead time here
15.0
3.0
24.0
34.0
47.7
66.1
M4
  • of 2
Unflanged Carriage 35.0 111.5 70.0 Steel

20159009

Price Range
£ 113.4546 - £ 79.4172

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    111.5
  • h1
    48.0
  • l2
    80.5
  • w1
    70.0
Unflanged Carriage 45.0 145.0 86.0 Steel

20159030

Price Range
£ 167.0148 - £ 116.9124

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    145.0
  • h1
    60.0
  • l2
    110.0
  • w1
    86.0
Unflanged Carriage 55.0 193.0 100.0 Steel

20159061

Price Range
£ 284.6718 - £ 199.2672

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    193.0
  • h1
    70.0
  • l2
    154.0
  • w1
    100.0
Unflanged Carriage 30.0 130.5 60.0 Steel

20158972

Price Range
£ 113.6994 - £ 79.5906

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    130.5
  • h1
    42.0
  • l2
    103.5
  • w1
    60.0
Unflanged Carriage 35.0 123.5 70.0 Steel

20158989

Price Range
£ 92.4018 - £ 64.6782

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    123.5
  • h1
    48.0
  • l2
    92.5
  • w1
    70.0
Unflanged Carriage 30.0 94.8 60.0 Steel

20158965

Price Range
£ 98.0526 - £ 68.6358

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    94.8
  • h1
    42.0
  • l2
    67.8
  • w1
    60.0
Unflanged Carriage 20.0 69.3 42.0 Steel

20158903

Price Range
£ 57.3036 - £ 40.1166

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    69.3
  • h1
    28.0
  • l2
    48.5
  • w1
    42.0
Unflanged Carriage 15.0 58.6 34.0 Steel

20158897

Price Range
£ 61.1592 - £ 42.8094

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    58.6
  • h1
    24.0
  • l2
    40.2
  • w1
    34.0
Unflanged Carriage 25.0 54.0 48.0 Steel

20158934

Price Range
£ 67.2384 - £ 47.0628

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    54.0
  • h1
    33.0
  • l2
    32.3
  • w1
    48.0
Unflanged Carriage 30.0 64.2 60.0 Steel

20158958

Price Range
£ 87.5466 - £ 61.2816

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    64.2
  • h1
    42.0
  • l2
    37.2
  • w1
    60.0
Unflanged Carriage 35.0 153.5 70.0 Steel

20159016

Price Range
£ 129.4176 - £ 90.5964

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    153.5
  • h1
    48.0
  • l2
    122.5
  • w1
    70.0
Unflanged Carriage 55.0 210.0 100.0 Steel

20159078

Price Range
£ 327.3486 - £ 229.143

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    210.0
  • h1
    70.0
  • l2
    171.0
  • w1
    100.0
Unflanged Carriage 15.0 40.6 34.0 Steel

20158880

Price Range
£ 54.6618 - £ 38.2602

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    40.6
  • h1
    24.0
  • l2
    22.2
  • w1
    34.0
Unflanged Carriage 45.0 174.0 86.0 Steel

20159047

Price Range
£ 192.1476 - £ 134.5074

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    174.0
  • h1
    60.0
  • l2
    139.0
  • w1
    86.0
Unflanged Carriage 30.0 105.0 60.0 Steel

20158941

Price Range
£ 80.5596 - £ 56.3958

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    105.0
  • h1
    42.0
  • l2
    78.0
  • w1
    60.0
Unflanged Carriage 45.0 129.0 86.0 Steel

20159023

Price Range
£ 149.1342 - £ 104.397

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    129.0
  • h1
    60.0
  • l2
    94.0
  • w1
    86.0
Unflanged Carriage 55.0 155.0 100.0 Steel

20159054

Price Range
£ 254.1534 - £ 177.9084

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    155.0
  • h1
    70.0
  • l2
    116.0
  • w1
    100.0
Unflanged Carriage 35.0 75.5 70.0 Steel

20158996

Price Range
£ 100.4598 - £ 70.3188

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    75.5
  • h1
    48.0
  • l2
    44.5
  • w1
    70.0
Unflanged Carriage 25.0 79.2 48.0 Steel

20158927

Price Range
£ 61.3122 - £ 42.9216

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    79.2
  • h1
    33.0
  • l2
    57.5
  • w1
    48.0
Unflanged Carriage 15.0 66.1 34.0 Steel

20158873

Price Range
£ 50.2554 - £ 35.1798

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    66.1
  • h1
    24.0
  • l2
    47.7
  • w1
    34.0