Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | S | D | Thread Sizes (All) | Colour | H | L | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1431 - £ 0.3614 | 38115 In stock |
0.752 in
19.1 mm
|
1.059 in
26.9 mm
|
7/8 in - 14 UNF
|
Yellow
|
0.799 in
20.3 mm
|
0.559 in
14.2 mm
|
|
||
| £ 0.557 - £ 1.5361 | 700 In stock |
1.5 in
38.1 mm
|
2.126 in
54.0 mm
|
1 7/8 in - 12 UNF
|
Yellow
|
1.051 in
26.7 mm
|
0.748 in
19.0 mm
|
|
||
| £ 0.1265 - £ 0.3375 | 3000 In stock |
0.681 in
17.3 mm
|
0.941 in
23.9 mm
|
3/4 in - 16 UNF
|
Yellow
|
0.709 in
18.0 mm
|
0.52 in
13.2 mm
|
|
||
| £ 0.5287 - £ 1.459 | 350 In stock |
1.5 in
38.1 mm
|
2.126 in
54.0 mm
|
1 7/8 in - 12 UNF
|
Yellow
|
1.051 in
26.7 mm
|
0.748 in
19.0 mm
|
|
||
| £ 0.1202 - £ 0.3215 | 11550 In stock |
0.681 in
17.3 mm
|
0.941 in
23.9 mm
|
3/4 in - 16 UNF
|
Yellow
|
0.709 in
18.0 mm
|
0.52 in
13.2 mm
|
|
||
| £ 0.1644 - £ 0.4119 | 12360 In stock |
0.87 in
22.1 mm
|
1.311 in
33.3 mm
|
1 1/16 in - 12 UNF
|
Yellow
|
0.909 in
23.1 mm
|
0.661 in
16.8 mm
|
|
||
| £ 0.3657 - £ 0.8238 | Request the lead time here |
1.126 in
28.6 mm
|
1.685 in
42.8 mm
|
1 5/8 in - 12 UNF
|
Yellow
|
1.071 in
27.2 mm
|
0.772 in
19.6 mm
|
|
||
| £ 0.2423 - £ 0.7574 | 2210 In stock |
1 in
25.4 mm
|
1.5 in
38.1 mm
|
1 3/16 in - 12 UNF
|
Yellow
|
1 in
25.4 mm
|
0.701 in
17.8 mm
|
|
||
| 10149683 | £ 0.0708 - £ 0.1788 | 39000 In stock |
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
9/16 in - 18 UNF
|
Yellow
|
0.598 in
15.2 mm
|
0.421 in
10.7 mm
|
|
|
| £ 0.4394 - £ 1.1561 | Request the lead time here |
1.071 in
27.2 mm
|
1.61 in
40.9 mm
|
1 5/16 in - 12 UNF
|
Yellow
|
0.992 in
25.2 mm
|
0.701 in
17.8 mm
|
|
||
| £ 0.2551 - £ 0.7999 | Request the lead time here |
1 in
25.4 mm
|
1.5 in
38.1 mm
|
1 3/16 in - 12 UNF
|
Yellow
|
1 in
25.4 mm
|
0.701 in
17.8 mm
|
|
||
| £ 0.1574 - £ 0.4757 | 13500 In stock |
0.429 in
10.9 mm
|
0.622 in
15.8 mm
|
7/16 in - 20 UNF
|
Yellow
|
0.571 in
14.5 mm
|
0.39 in
9.9 mm
|
|
||
| £ 0.0742 - £ 0.1762 | 7500 In stock |
0.5 in
12.7 mm
|
0.689 in
17.5 mm
|
1/2-13 in UNF
|
Black
|
0.693 in
17.6 mm
|
0.409 in
10.4 mm
|
|
||
| £ 0.1284 - £ 0.3401 | Request the lead time here |
0.752 in
19.1 mm
|
1.059 in
26.9 mm
|
7/8 in - 14 UNF
|
Yellow
|
0.799 in
20.3 mm
|
0.559 in
14.2 mm
|
|
||
| £ 0.3742 - £ 0.9913 | 175 In stock |
1.071 in
27.2 mm
|
1.61 in
40.9 mm
|
1 5/16 in - 12 UNF
|
Yellow
|
0.992 in
25.2 mm
|
0.701 in
17.8 mm
|
|
||
| £ 0.141 - £ 0.2203 | 5000 In stock |
0.429 in
10.9 mm
|
0.622 in
15.8 mm
|
7/16 in - 20 UNF
|
Yellow
|
0.571 in
14.5 mm
|
0.39 in
9.9 mm
|
|
||
| 10149553 | £ 0.3994 - £ 0.481 | 4200 In stock |
0.87 in
22.1 mm
|
1.311 in
33.3 mm
|
1 1/16 in - 12 UNF
|
Yellow
|
0.909 in
23.1 mm
|
0.661 in
16.8 mm
|
|
|
| £ 0.1574 - £ 0.2167 | 6000 In stock |
0.5 in
12.7 mm
|
0.689 in
17.5 mm
|
1/2-13 in UNF
|
Black
|
0.693 in
17.6 mm
|
0.409 in
10.4 mm
|
|
||
| £ 0.3855 - £ 0.861 | 9 In stock |
1.126 in
28.6 mm
|
1.685 in
42.8 mm
|
1 5/8 in - 12 UNF
|
Yellow
|
1.071 in
27.2 mm
|
0.772 in
19.6 mm
|
|
||
| £ 0.1459 - £ 0.1943 | 2700 In stock |
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
9/16 in - 18 UNF
|
Yellow
|
0.598 in
15.2 mm
|
0.421 in
10.7 mm