Menu Search

UNF Threaded Plugs

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, HDPE
  • Colour: Yellow, Black, Red
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
20 results
Product SKUs information
Essentra Part Number Price range Availability S D Thread Sizes (All) Colour H L Thread Standard View
£ 0.2423 - £ 0.7574 2210 In stock
25.4 mm
38.1 mm
1 3/16 in - 12 UNF
Yellow
25.4 mm
17.8 mm
£ 0.141 - £ 0.2203 5000 In stock
10.9 mm
15.8 mm
7/16 in - 20 UNF
Yellow
14.5 mm
9.9 mm
£ 0.1284 - £ 0.3401 Request the lead time here
19.1 mm
26.9 mm
7/8 in - 14 UNF
Yellow
20.3 mm
14.2 mm
£ 0.4394 - £ 1.1561 Request the lead time here
27.2 mm
40.9 mm
1 5/16 in - 12 UNF
Yellow
25.2 mm
17.8 mm
£ 0.1574 - £ 0.2167 6000 In stock
12.7 mm
17.5 mm
1/2-13 in UNF
Black
17.6 mm
10.4 mm
£ 0.3742 - £ 0.9913 175 In stock
27.2 mm
40.9 mm
1 5/16 in - 12 UNF
Yellow
25.2 mm
17.8 mm
£ 0.0742 - £ 0.1762 7500 In stock
12.7 mm
17.5 mm
1/2-13 in UNF
Black
17.6 mm
10.4 mm
10149553 £ 0.3994 - £ 0.481 4200 In stock
22.1 mm
33.3 mm
1 1/16 in - 12 UNF
Yellow
23.1 mm
16.8 mm
£ 0.557 - £ 1.5361 700 In stock
38.1 mm
54.0 mm
1 7/8 in - 12 UNF
Yellow
26.7 mm
19.0 mm
£ 0.2551 - £ 0.7999 Request the lead time here
25.4 mm
38.1 mm
1 3/16 in - 12 UNF
Yellow
25.4 mm
17.8 mm
£ 0.1574 - £ 0.4757 13500 In stock
10.9 mm
15.8 mm
7/16 in - 20 UNF
Yellow
14.5 mm
9.9 mm
£ 0.1431 - £ 0.3614 37065 In stock
19.1 mm
26.9 mm
7/8 in - 14 UNF
Yellow
20.3 mm
14.2 mm
£ 0.1265 - £ 0.3375 3000 In stock
17.3 mm
23.9 mm
3/4 in - 16 UNF
Yellow
18.0 mm
13.2 mm
£ 0.3855 - £ 0.861 9 In stock
28.6 mm
42.8 mm
1 5/8 in - 12 UNF
Yellow
27.2 mm
19.6 mm
£ 0.1459 - £ 0.1943 2700 In stock
12.7 mm
19.1 mm
9/16 in - 18 UNF
Yellow
15.2 mm
10.7 mm
£ 0.1644 - £ 0.4119 12360 In stock
22.1 mm
33.3 mm
1 1/16 in - 12 UNF
Yellow
23.1 mm
16.8 mm
£ 0.5287 - £ 1.459 350 In stock
38.1 mm
54.0 mm
1 7/8 in - 12 UNF
Yellow
26.7 mm
19.0 mm
£ 0.1202 - £ 0.3215 11550 In stock
17.3 mm
23.9 mm
3/4 in - 16 UNF
Yellow
18.0 mm
13.2 mm
£ 0.3657 - £ 0.8238 Request the lead time here
28.6 mm
42.8 mm
1 5/8 in - 12 UNF
Yellow
27.2 mm
19.6 mm
10149683 £ 0.0708 - £ 0.1788 39000 In stock
12.7 mm
19.1 mm
9/16 in - 18 UNF
Yellow
15.2 mm
10.7 mm
Threaded Plug UNF Threads PP Yellow

10149560

Price Range
£ 0.7574 - £ 0.2423

Stock Levels
2210 In stock
Attributes
  • D
    38.1 mm
  • L
    17.8 mm
  • S
    25.4 mm
  • H
    25.4 mm
  • Thread Sizes (All)
    1 3/16 in - 12 UNF
Threaded Plug UNF Threads PP Yellow

10149645

Price Range
£ 0.2203 - £ 0.141

Stock Levels
5000 In stock
Attributes
  • D
    15.8 mm
  • L
    9.9 mm
  • S
    10.9 mm
  • H
    14.5 mm
  • Thread Sizes (All)
    7/16 in - 20 UNF
Threaded Plug UNF Threads PP Yellow

10149720

Price Range
£ 0.3401 - £ 0.1284

Stock Levels
Request the lead time here
Attributes
  • D
    26.9 mm
  • L
    14.2 mm
  • S
    19.1 mm
  • H
    20.3 mm
  • Thread Sizes (All)
    7/8 in - 14 UNF
Threaded Protection Plug UNF Threads PP Yellow

10149591

Price Range
£ 1.1561 - £ 0.4394

Stock Levels
Request the lead time here
Attributes
  • D
    40.9 mm
  • L
    17.8 mm
  • S
    27.2 mm
  • H
    25.2 mm
  • Thread Sizes (All)
    1 5/16 in - 12 UNF
Threaded Protection Plug UNC Threads PP Black

10149676

Price Range
£ 0.2167 - £ 0.1574

Stock Levels
6000 In stock
Attributes
  • D
    17.5 mm
  • L
    10.4 mm
  • S
    12.7 mm
  • H
    17.6 mm
  • Thread Sizes (All)
    1/2-13 in UNF
Threaded Plug UNF Threads PP Yellow

10149584

Price Range
£ 0.9913 - £ 0.3742

Stock Levels
175 In stock
Attributes
  • D
    40.9 mm
  • L
    17.8 mm
  • S
    27.2 mm
  • H
    25.2 mm
  • Thread Sizes (All)
    1 5/16 in - 12 UNF
Threaded Plug UNC Threads PP Black

10149669

Price Range
£ 0.1762 - £ 0.0742

Stock Levels
7500 In stock
Attributes
  • D
    17.5 mm
  • L
    10.4 mm
  • S
    12.7 mm
  • H
    17.6 mm
  • Thread Sizes (All)
    1/2-13 in UNF
Threaded Protection Plug UNF Threads PP Yellow

10149553

Price Range
£ 0.481 - £ 0.3994

Stock Levels
4200 In stock
Attributes
  • D
    33.3 mm
  • L
    16.8 mm
  • S
    22.1 mm
  • H
    23.1 mm
  • Thread Sizes (All)
    1 1/16 in - 12 UNF
Threaded Protection Plug UNF Threads PP Yellow

10149638

Price Range
£ 1.5361 - £ 0.557

Stock Levels
700 In stock
Attributes
  • D
    54.0 mm
  • L
    19.0 mm
  • S
    38.1 mm
  • H
    26.7 mm
  • Thread Sizes (All)
    1 7/8 in - 12 UNF
Threaded Protection Plug UNF Threads PP Yellow

10149577

Price Range
£ 0.7999 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • L
    17.8 mm
  • S
    25.4 mm
  • H
    25.4 mm
  • Thread Sizes (All)
    1 3/16 in - 12 UNF
Threaded Protection Plug UNF Threads PP Yellow

10149652

Price Range
£ 0.4757 - £ 0.1574

Stock Levels
13500 In stock
Attributes
  • D
    15.8 mm
  • L
    9.9 mm
  • S
    10.9 mm
  • H
    14.5 mm
  • Thread Sizes (All)
    7/16 in - 20 UNF
Threaded Protection Plug UNF Threads PP Yellow

10149737

Price Range
£ 0.3614 - £ 0.1431

Stock Levels
37065 In stock
Attributes
  • D
    26.9 mm
  • L
    14.2 mm
  • S
    19.1 mm
  • H
    20.3 mm
  • Thread Sizes (All)
    7/8 in - 14 UNF
Threaded Protection Plug UNF Threads PP Yellow

10149713

Price Range
£ 0.3375 - £ 0.1265

Stock Levels
3000 In stock
Attributes
  • D
    23.9 mm
  • L
    13.2 mm
  • S
    17.3 mm
  • H
    18.0 mm
  • Thread Sizes (All)
    3/4 in - 16 UNF
Threaded Protection Plug UNF Threads PP Yellow

10149614

Price Range
£ 0.861 - £ 0.3855

Stock Levels
9 In stock
Attributes
  • D
    42.8 mm
  • L
    19.6 mm
  • S
    28.6 mm
  • H
    27.2 mm
  • Thread Sizes (All)
    1 5/8 in - 12 UNF
Threaded Protection Plug UNF Threads PP Yellow

10149690

Price Range
£ 0.1943 - £ 0.1459

Stock Levels
2700 In stock
Attributes
  • D
    19.1 mm
  • L
    10.7 mm
  • S
    12.7 mm
  • H
    15.2 mm
  • Thread Sizes (All)
    9/16 in - 18 UNF
Threaded Plug UNF Threads PP Yellow

10149546

Price Range
£ 0.4119 - £ 0.1644

Stock Levels
12360 In stock
Attributes
  • D
    33.3 mm
  • L
    16.8 mm
  • S
    22.1 mm
  • H
    23.1 mm
  • Thread Sizes (All)
    1 1/16 in - 12 UNF
Threaded Plug UNF Threads PP Yellow

10149621

Price Range
£ 1.459 - £ 0.5287

Stock Levels
350 In stock
Attributes
  • D
    54.0 mm
  • L
    19.0 mm
  • S
    38.1 mm
  • H
    26.7 mm
  • Thread Sizes (All)
    1 7/8 in - 12 UNF
Threaded Plug UNF Threads PP Yellow

10149706

Price Range
£ 0.3215 - £ 0.1202

Stock Levels
11550 In stock
Attributes
  • D
    23.9 mm
  • L
    13.2 mm
  • S
    17.3 mm
  • H
    18.0 mm
  • Thread Sizes (All)
    3/4 in - 16 UNF
Threaded Plug UNF Threads PP Yellow

10149607

Price Range
£ 0.8238 - £ 0.3657

Stock Levels
Request the lead time here
Attributes
  • D
    42.8 mm
  • L
    19.6 mm
  • S
    28.6 mm
  • H
    27.2 mm
  • Thread Sizes (All)
    1 5/8 in - 12 UNF
Threaded Plug UNF Threads PP Yellow

10149683

Price Range
£ 0.1788 - £ 0.0708

Stock Levels
39000 In stock
Attributes
  • D
    19.1 mm
  • L
    10.7 mm
  • S
    12.7 mm
  • H
    15.2 mm
  • Thread Sizes (All)
    9/16 in - 18 UNF