A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Bore Diameter | View | |
|---|---|---|---|---|---|
| £ 57.7578 - £ 57.7578 | Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
||
| £ 57.7578 - £ 57.7578 | Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
||
| £ 52.9648 - £ 52.9648 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
||
| £ 68.2031 - £ 68.2031 | Request the lead time here |
Black
|
1.969 in
50.0 mm
|
||
| £ 23.3609 - £ 23.3609 | Request the lead time here |
Black
|
0.551 in
14.0 mm
|
||
| £ 47.1648 - £ 47.1648 | Request the lead time here |
Natural
|
1.89 in
48.0 mm
|
||
| £ 45.1778 - £ 45.1778 | Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
||
| £ 27.6303 - £ 27.6303 | Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
||
| £ 67.4512 - £ 67.4512 | Request the lead time here |
Natural
|
1.969 in
50.0 mm
|
||
| £ 27.778 - £ 27.778 | Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
||
| £ 45.2315 - £ 45.2315 | Request the lead time here |
Black
|
1.575 in
40.0 mm
|
||
| £ 67.8406 - £ 67.8406 | Request the lead time here |
Natural
|
2.165 in
55.0 mm
|
||
| £ 27.1469 - £ 27.1469 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
||
| £ 45.2315 - £ 45.2315 | Request the lead time here |
Black
|
1.378 in
35.0 mm
|
||
| £ 45.4732 - £ 45.4732 | Request the lead time here |
Natural
|
1.89 in
48.0 mm
|
||
| £ 57.7578 - £ 57.7578 | Request the lead time here |
Black
|
1.654 in
42.0 mm
|
||
| £ 45.1778 - £ 45.1778 | Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
||
| £ 47.6079 - £ 47.6079 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
||
| £ 47.3125 - £ 47.3125 | Request the lead time here |
Natural
|
1.89 in
48.0 mm
|
||
| £ 27.1469 - £ 27.1469 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue