Menu Search

Two Way Connector Clamp

In production

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Colour Bore Diameter View
£ 45.4732 - £ 45.4732 Request the lead time here
Natural
42.0 mm
£ 23.3609 - £ 23.3609 Request the lead time here
Black
10.0 mm
£ 45.50 - £ 45.50 Request the lead time here
Black
42.0 mm
£ 45.1778 - £ 45.1778 Request the lead time here
Natural
32.0 mm
£ 47.1648 - £ 47.1648 Request the lead time here
Natural
40.0 mm
£ 39.6061 - £ 39.6061 Request the lead time here
Natural
20.0 mm
£ 47.6481 - £ 47.6481 Request the lead time here
Natural
16.0 mm
£ 53.0319 - £ 53.0319 Request the lead time here
Natural
40.0 mm
£ 47.6481 - £ 47.6481 Request the lead time here
Natural
14.0 mm
£ 27.8048 - £ 27.8048 Request the lead time here
Black
20.0 mm
£ 23.3609 - £ 23.3609 Request the lead time here
Black
12.0 mm
£ 47.6481 - £ 47.6481 Request the lead time here
Natural
20.0 mm
£ 47.0977 - £ 47.0977 Request the lead time here
Black
40.0 mm
£ 27.1469 - £ 27.1469 Request the lead time here
Black
25.0 mm
£ 45.50 - £ 45.50 Request the lead time here
Black
45.0 mm
£ 44.6945 - £ 44.6945 Request the lead time here
Black
35.0 mm
£ 39.3913 - £ 39.3913 Request the lead time here
Natural
30.0 mm
£ 27.778 - £ 27.778 Request the lead time here
Natural
20.0 mm
£ 47.1648 - £ 47.1648 Request the lead time here
Natural
45.0 mm
£ 27.778 - £ 27.778 Request the lead time here
Natural
30.0 mm
  • of 10
Two Way Connector Clamp 42.0 mm 30.0 mm Natural

1503964

Price Range
£ 45.4732 - £ 45.4732

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps M6 10.0 mm Black

1503883

Price Range
£ 23.3609 - £ 23.3609

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 42.0 mm 30.0 mm Black

1503965

Price Range
£ 45.50 - £ 45.50

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 32.0 mm 32.0 mm Natural

1504132

Price Range
£ 45.1778 - £ 45.1778

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

1503914

Price Range
£ 47.1648 - £ 47.1648

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 20.0 mm 20.0 mm Natural

1504019

Price Range
£ 39.6061 - £ 39.6061

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamps 16.0 mm Natural

1503894

Price Range
£ 47.6481 - £ 47.6481

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

1504007

Price Range
£ 53.0319 - £ 53.0319

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamps 14.0 mm Natural

1503888

Price Range
£ 47.6481 - £ 47.6481

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 20.0 mm 20.0 mm Black

1503901

Price Range
£ 27.8048 - £ 27.8048

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps M6 12.0 mm Black

1503886

Price Range
£ 23.3609 - £ 23.3609

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps M8 20.0 mm Natural

1503899

Price Range
£ 47.6481 - £ 47.6481

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 40.0 mm 40.0 mm Black

1503915

Price Range
£ 47.0977 - £ 47.0977

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Black

1503939

Price Range
£ 27.1469 - £ 27.1469

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 45.0 mm 25.0 mm Black

1503969

Price Range
£ 45.50 - £ 45.50

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 35.0 mm 35.0 mm Black

1503911

Price Range
£ 44.6945 - £ 44.6945

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Natural

1503995

Price Range
£ 39.3913 - £ 39.3913

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 20.0 mm 20.0 mm Natural

1504124

Price Range
£ 27.778 - £ 27.778

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 45.0 mm 45.0 mm Natural

1503918

Price Range
£ 47.1648 - £ 47.1648

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 30.0 mm 30.0 mm Natural

1504128

Price Range
£ 27.778 - £ 27.778

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090