Menu Search

Two Way Connector Clamp

In production

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Colour Bore Diameter View
£ 47.6481 - £ 47.6481 Request the lead time here
Natural
15.0 mm
£ 44.6945 - £ 44.6945 Request the lead time here
Black
40.0 mm
£ 27.6303 - £ 27.6303 Request the lead time here
Natural
25.0 mm
£ 27.8048 - £ 27.8048 Request the lead time here
Black
30.0 mm
£ 23.3609 - £ 23.3609 Request the lead time here
Black
18.0 mm
£ 45.50 - £ 45.50 Request the lead time here
Black
48.0 mm
£ 39.3913 - £ 39.3913 Request the lead time here
Natural
25.0 mm
£ 67.4512 - £ 67.4512 Request the lead time here
Natural
55.0 mm
£ 45.4732 - £ 45.4732 Request the lead time here
Natural
50.0 mm
£ 27.0261 - £ 27.0261 Request the lead time here
Natural
25.0 mm
£ 47.6481 - £ 47.6481 Request the lead time here
Natural
14.0 mm
£ 23.3609 - £ 23.3609 Request the lead time here
Black
10.0 mm
£ 44.7482 - £ 44.7482 Request the lead time here
Natural
32.0 mm
£ 47.6481 - £ 47.6481 Request the lead time here
Natural
16.0 mm
£ 47.1648 - £ 47.1648 Request the lead time here
Natural
40.0 mm
£ 23.2937 - £ 23.2937 Request the lead time here
Natural
16.0 mm
£ 53.0319 - £ 53.0319 Request the lead time here
Natural
40.0 mm
£ 27.778 - £ 27.778 Request the lead time here
Natural
30.0 mm
£ 27.8048 - £ 27.8048 Request the lead time here
Black
20.0 mm
£ 47.1648 - £ 47.1648 Request the lead time here
Natural
45.0 mm
  • of 10
Two Way Connector Clamps M6 15.0 mm Natural

1503891

Price Range
£ 47.6481 - £ 47.6481

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    15.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 40.0 mm 40.0 mm Black

1503913

Price Range
£ 44.6945 - £ 44.6945

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Natural

1503902

Price Range
£ 27.6303 - £ 27.6303

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Black

1503905

Price Range
£ 27.8048 - £ 27.8048

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps 18.0 mm Black

1503898

Price Range
£ 23.3609 - £ 23.3609

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    18.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 48.0 mm 20.0 mm Black

1503973

Price Range
£ 45.50 - £ 45.50

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Natural

1503988

Price Range
£ 39.3913 - £ 39.3913

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 55.0 mm 55.0 mm Natural

1503926

Price Range
£ 67.4512 - £ 67.4512

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 50.0 mm 20.0 mm Natural

1503978

Price Range
£ 45.4732 - £ 45.4732

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Natural

1503942

Price Range
£ 27.0261 - £ 27.0261

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps 14.0 mm Natural

1503888

Price Range
£ 47.6481 - £ 47.6481

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamps M6 10.0 mm Black

1503883

Price Range
£ 23.3609 - £ 23.3609

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 32.0 mm 32.0 mm Natural

1503908

Price Range
£ 44.7482 - £ 44.7482

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps 16.0 mm Natural

1503894

Price Range
£ 47.6481 - £ 47.6481

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

1503914

Price Range
£ 47.1648 - £ 47.1648

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps 16.0 mm Natural

1503893

Price Range
£ 23.2937 - £ 23.2937

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

1504007

Price Range
£ 53.0319 - £ 53.0319

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 30.0 mm 30.0 mm Natural

1504128

Price Range
£ 27.778 - £ 27.778

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 20.0 mm 20.0 mm Black

1503901

Price Range
£ 27.8048 - £ 27.8048

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 45.0 mm 45.0 mm Natural

1503918

Price Range
£ 47.1648 - £ 47.1648

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090