Menu Search

Two Way Connector Clamp

In stock

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Essentra Part Number Price range Availability Colour Bore Diameter View
Request the lead time here
Natural
16.0 mm
Request the lead time here
Natural
40.0 mm
Request the lead time here
Natural
42.0 mm
Request the lead time here
Natural
40.0 mm
Request the lead time here
Natural
30.0 mm
Request the lead time here
Black
42.0 mm
Request the lead time here
Natural
20.0 mm
Request the lead time here
Natural
14.0 mm
Request the lead time here
Black
20.0 mm
Request the lead time here
Natural
45.0 mm
Request the lead time here
Natural
32.0 mm
Request the lead time here
Natural
20.0 mm
Request the lead time here
Black
40.0 mm
Request the lead time here
Natural
16.0 mm
Request the lead time here
Natural
35.0 mm
Request the lead time here
Black
60.0 mm
Request the lead time here
Natural
30.0 mm
Request the lead time here
Natural
50.0 mm
Request the lead time here
Black
25.0 mm
Request the lead time here
Black
50.0 mm
  • of 10
Two Way Connector Clamps 16.0 mm Natural

10384244


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

10395417


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 42.0 mm 30.0 mm Natural

10493830


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

10494264


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 30.0 mm 30.0 mm Natural

10495759


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 42.0 mm 30.0 mm Black

10493847


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 20.0 mm 20.0 mm Natural

10494387


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamps 14.0 mm Natural

10383537


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 20.0 mm 20.0 mm Black

10384459


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 45.0 mm 45.0 mm Natural

10415467


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 32.0 mm 32.0 mm Natural

10495797


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamps M8 20.0 mm Natural

10384398


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7307221000
Two Way Connector Clamp 40.0 mm 40.0 mm Black

10395431


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps 16.0 mm Natural

10384152


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 35.0 mm 35.0 mm Natural

10385050


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 60.0 mm 60.0 mm Black

10422076


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Natural

10384497


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 50.0 mm 50.0 mm Natural

10419878


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Black

10468838


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 50.0 mm 20.0 mm Black

10493984


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090