Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Bore Diameter | View | |
|---|---|---|---|---|---|
| Request the lead time here |
Natural
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Natural
|
1.654 in
42.0 mm
|
|||
| Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Black
|
1.654 in
42.0 mm
|
|||
| Request the lead time here |
Natural
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Natural
|
0.551 in
14.0 mm
|
|||
| Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Natural
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
Natural
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
Natural
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Black
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Natural
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
Natural
|
1.378 in
35.0 mm
|
|||
| Request the lead time here |
Black
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Natural
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Black
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
Black
|
1.969 in
50.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue