A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Bore Diameter | View | |
|---|---|---|---|---|---|
| Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
Natural
|
1.378 in
35.0 mm
|
|||
| Request the lead time here |
Black
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
Natural
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Natural
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
Natural
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
Black
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Black
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
Natural
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Natural
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Black
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Black
|
0.984 in
25.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue