A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Bore Diameter | View | |
|---|---|---|---|---|---|
| £ 45.4732 - £ 45.4732 | Request the lead time here |
Natural
|
1.654 in
42.0 mm
|
||
| £ 23.3609 - £ 23.3609 | Request the lead time here |
Black
|
0.394 in
10.0 mm
|
||
| £ 45.50 - £ 45.50 | Request the lead time here |
Black
|
1.654 in
42.0 mm
|
||
| £ 45.1778 - £ 45.1778 | Request the lead time here |
Natural
|
1.26 in
32.0 mm
|
||
| £ 47.1648 - £ 47.1648 | Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
||
| £ 39.6061 - £ 39.6061 | Request the lead time here |
Natural
|
0.787 in
20.0 mm
|
||
| £ 47.6481 - £ 47.6481 | Request the lead time here |
Natural
|
0.63 in
16.0 mm
|
||
| £ 53.0319 - £ 53.0319 | Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
||
| £ 47.6481 - £ 47.6481 | Request the lead time here |
Natural
|
0.551 in
14.0 mm
|
||
| £ 27.8048 - £ 27.8048 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
||
| £ 23.3609 - £ 23.3609 | Request the lead time here |
Black
|
0.472 in
12.0 mm
|
||
| £ 47.6481 - £ 47.6481 | Request the lead time here |
Natural
|
0.787 in
20.0 mm
|
||
| £ 47.0977 - £ 47.0977 | Request the lead time here |
Black
|
1.575 in
40.0 mm
|
||
| £ 27.1469 - £ 27.1469 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
||
| £ 45.50 - £ 45.50 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
||
| £ 44.6945 - £ 44.6945 | Request the lead time here |
Black
|
1.378 in
35.0 mm
|
||
| £ 39.3913 - £ 39.3913 | Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
||
| £ 27.778 - £ 27.778 | Request the lead time here |
Natural
|
0.787 in
20.0 mm
|
||
| £ 47.1648 - £ 47.1648 | Request the lead time here |
Natural
|
1.772 in
45.0 mm
|
||
| £ 27.778 - £ 27.778 | Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue