Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Series Code :SR2043
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| £ 0.0337 - £ 0.0344 | Request the lead time here |
Hole
|
|
0.906 in
23.0 mm
|
||
| £ 0.0276 - £ 0.0282 | 6000 In stock |
Hole
|
|
1.031 in
26.2 mm
|
||
| £ 0.0333 - £ 0.034 | Request the lead time here |
Hole
|
|
1.252 in
31.8 mm
|
||
| £ 0.0343 - £ 0.035 | 197589 In stock |
Hole
|
|
0.815 in
20.7 mm
|
||
| £ 0.0144 - £ 0.0147 | 73 In stock |
Hole
|
|
0.48 in
12.2 mm
|
||
| £ 0.033 - £ 0.0336 | 23926 In stock |
Hole
|
|
1.201 in
30.5 mm
|
||
| 10363409 | £ 0.044 - £ 0.0459 | 9998 In stock |
Ball
|
0.402 in
10.2 mm
|
1.079 in
27.4 mm
|
|
| 10363416 | £ 0.0464 - £ 0.0483 | 34886 In stock |
Ball
|
0.65 in
16.5 mm
|
1.26 in
32.0 mm
|
|
| 10363423 | £ 0.0554 - £ 0.0576 | 7998 In stock |
Ball
|
|
|
|
| £ 0.0396 - £ 0.0413 | 9998 In stock |
1/4" Lock
|
|
|
||
| 10036051 | £ 0.0389 - £ 0.0389 | Request the lead time here |
Ball
|
|
1.028 in
26.1 mm
|
|
| £ 0.2126 - £ 0.2211 | 16083 In stock |
Ball
|
1.437 in
36.5 mm
|
2.681 in
68.1 mm
|
||
| £ 0.0395 - £ 0.0395 | 10159 In stock |
Ball
|
|
0.902 in
22.9 mm
|
||
| £ 0.0568 - £ 0.0568 | 14578 In stock |
Ball
|
0.5 in
12.7 mm
|
1.201 in
30.5 mm
|
||
| £ 0.0459 - £ 0.0469 | 1846 In stock |
Ball
|
|
1.551 in
39.4 mm
|
||
| £ 0.0646 - £ 0.0646 | 74 In stock |
Ball
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.2154 - £ 0.2197 | 18076 In stock |
Ball
|
1.083 in
27.5 mm
|
1.811 in
46.0 mm
|
||
| £ 0.0333 - £ 0.034 | Request the lead time here |
Hole
|
|
1.752 in
44.5 mm
|
||
| 10175705 | £ 0.1322 - £ 0.1377 | Request the lead time here |
Ball
|
|
2.189 in
55.6 mm
|
|
| 10175743 | £ 0.1956 - £ 0.2041 | 426381 In stock |
Ball
|
|
2.929 in
74.4 mm