| Quantity | Unit price |
|---|---|
| 175 - 1749 | £ 0.5979 |
| 1750 + | £ 0.214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 2.5 in |
|---|---|
| d | 63.5 mm |
| h | 0.449 in |
| h | 11.4 mm |
| Material | LDPE - PIR |
| Colour | White |
| Grip Type | Without Finger Grip |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue