10085905
12644
| Quantity | Unit price |
|---|---|
| 180 - 1799 | £ 0.5235 |
| 1800 + | £ 0.2664 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 2.815 in |
|---|---|
| d | 71.5 mm |
| h | 8.0 mm |
| h | 0.315 in |
| Material | LDPE - PIR |
| Colour | White |
| Grip Type | Without Finger Grip |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue