Quantity | Unit price |
---|---|
50 - 499 | £ 1.2119 |
500 + | £ 0.6009 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 114.3 mm |
---|---|
d | 4.5 in |
h | 12.7 mm |
h | 0.5 in |
Material | LDPE - PIR |
Colour | White |
Grip Type | Without Finger Grip |
Commodity Code | 3926909790 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue