Menu Search

Tube End Plug 69.9 mm 11.1 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

10291

443 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.5698
1500 + £ 0.2642
Standard pack: 1500

Order in multiple of 150

Total price:

£ 85.47

150 x £ 0.5698

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 69.9 mm
Height Under Lip 11.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us