| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.2282 |
| 1000 + | £ 0.2239 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 18.0 mm |
|---|---|
| d | 0.709 in |
| D | 0.866 in |
| D | 22.0 mm |
| h | 0.472 in |
| h | 12.0 mm |
| Material | LDPE - PIR |
| Colour | Black |
| Grip Type | Without Finger Grip |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue