Menu Search

Tube Connector

In stock

Tube Connectors are used to join multiple tubes together with a simple push-fit installation. Features a secure and reliable joint for improved safety and durability.

  • Used to join several tubes together.
  • It has a threaded insert to accommodate adjustable levelling feet and mounts.
  • Provides a secure and reliable joint.
Material: PA, Nylon, PE, PA6, HDPE Colour: Black, Grey, Natural Series Code: SR6428, SR1509, SR1503, SR1532, SR5747

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
167 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Finish Type View
463696 £ 1.6725 - £ 3.9333 Request the lead time here
Black
Nylon
1
£ 1.715 - £ 5.8469 510 In stock
Round
Natural
Nylon
Black
3
£ 9.922 - £ 13.9262 Request the lead time here
Round
Natural
Nylon
Black
1
£ 1.8851 - £ 4.0928 Request the lead time here
Nylon
Male (with bolt)
£ 1.0969 - £ 1.5681 7000 In stock
Round
Natural
PE
Black
1
£ 1.9135 - £ 4.4914 Request the lead time here
Black
Nylon
1
£ 1.5733 - £ 3.6941 Request the lead time here
Round
Black
Nylon
No Finish
1
£ 4.7625 - £ 10.3383 250 In stock
Round
Grey
PA
No Finish
3
£ 0.5868 - £ 0.885 Request the lead time here
Round
Black
HDPE
No Finish
1
£ 1.4883 - £ 3.2157 Request the lead time here
Nylon
Female (with nut)
£ 1.5166 - £ 3.2689 Request the lead time here
Round
Nylon
Male (with bolt)
£ 0.9029 - £ 1.9507 Request the lead time here
Round
Nylon
Female (with nut)
£ 1.5733 - £ 3.4018 Request the lead time here
Round
Nylon
Male (with bolt)
£ 9.681 - £ 22.9092 Request the lead time here
Black
Nylon
1
£ 1.2639 - £ 1.2902 Request the lead time here
Nylon
Male (with bolt)
£ 1.0347 - £ 2.1952 Request the lead time here
Nylon
Female (with nut)
£ 7.8131 - £ 7.979 Request the lead time here
Round
Grey
PA
No Finish
6
£ 1.2941 - £ 2.7905 Request the lead time here
Nylon
Female (with nut)
£ 0.7342 - £ 1.552 Request the lead time here
Nylon
Female (with nut)
£ 1.3224 - £ 2.8703 Request the lead time here
Nylon
Female (with nut)
  • of 9
Straight Tube Connector Nylon Black

463696

Price Range
£ 3.9333 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Type
    1
  • Metal Core
    Y
  • D
    20.0 mm
Tube Connectors 1.5 25.0 mm 25.0 mm Nylon

CIT-250-15-3WFN

Price Range
£ 5.8469 - £ 1.715

Stock Levels
510 In stock
Attributes
  • Material
    Nylon
  • Finish
    Black
  • Colour
    Natural
  • Head Shape
    Round
  • Type
    3
Tube Connectors 2 30.0 mm 30.0 mm Nylon

CIT-300-02-2W

Price Range
£ 13.9262 - £ 9.922

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Finish
    Black
  • Colour
    Natural
  • Head Shape
    Round
  • Type
    1
Tube Connectors M10 32.0 mm 1.5 mm Nylon

551769

Price Range
£ 4.0928 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Type
    Male (with bolt)
  • Thread Size
    M10
  • D
    32.0 mm
  • h
    42.0 mm
Tube Connectors Round 18 25.4 mm PE Natural

600953

Price Range
£ 1.5681 - £ 1.0969

Stock Levels
7000 In stock
Attributes
  • Material
    PE
  • Finish
    Black
  • Colour
    Natural
  • Head Shape
    Round
  • Type
    1
Straight Tube Connector Nylon Black

463698

Price Range
£ 4.4914 - £ 1.9135

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Type
    1
  • Metal Core
    Y
  • D
    25.0 mm
Straight Tube Connector Round 30.0 mm Nylon Black

463701

Price Range
£ 3.6941 - £ 1.5733

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Finish
    No Finish
  • Colour
    Black
  • Head Shape
    Round
  • Type
    1
Tube Connectors 1.5 25.0 mm PA

550296

Price Range
£ 10.3383 - £ 4.7625

Stock Levels
250 In stock
Attributes
  • Material
    PA
  • Finish
    No Finish
  • Colour
    Grey
  • Head Shape
    Round
  • Type
    3
Straight Tube Connector Round 19.1 mm HDPE Black

10712

Price Range
£ 0.885 - £ 0.5868

Stock Levels
Request the lead time here
Attributes
  • Material
    HDPE
  • Finish
    No Finish
  • Colour
    Black
  • Head Shape
    Round
  • Type
    1
Tube Connectors M6 28.0 mm 1.5 mm 41.0 mm Nylon

550308

Price Range
£ 3.2157 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Type
    Female (with nut)
  • Thread Size
    M6
  • D
    28.0 mm
  • Commodity Code
    3926909790
Expanding Tube Connector Round M8 28.0 mm 2.0 mm Nylon

550328

Price Range
£ 3.2689 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Head Shape
    Round
  • Type
    Male (with bolt)
  • Thread Size
    M8
  • D
    28.0 mm
Expanding Tube Connector Round M8 22.0 mm 1.0 mm Nylon

550318

Price Range
£ 1.9507 - £ 0.9029

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Head Shape
    Round
  • Type
    Female (with nut)
  • Thread Size
    M8
  • D
    22.0 mm
Expanding Tube Connector Round M8 30.0 mm 2.0 mm Nylon

550336

Price Range
£ 3.4018 - £ 1.5733

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Head Shape
    Round
  • Type
    Male (with bolt)
  • Thread Size
    M8
  • D
    30.0 mm
Tube Connectors Black Nylon

463694

Price Range
£ 22.9092 - £ 9.681

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Type
    1
  • Metal Core
    Y
  • D
    32.0 mm
Tube Connectors M8 25.0 mm 1.5 mm 42.0 mm Nylon

550324

Price Range
£ 1.2902 - £ 1.2639

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Type
    Male (with bolt)
  • Thread Size
    M8
  • D
    25.0 mm
  • Commodity Code
    3926909790
Tube Connectors M8 1.5 mm Nylon

550325

Price Range
£ 2.1952 - £ 1.0347

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Type
    Female (with nut)
  • Thread Size
    M8
  • Commodity Code
    3926909790
Tube Connectors 1.5 25.0 mm PA

550300

Price Range
£ 7.979 - £ 7.8131

Stock Levels
Request the lead time here
Attributes
  • Material
    PA
  • Finish
    No Finish
  • Colour
    Grey
  • Head Shape
    Round
  • Type
    6
Tube Connectors M8 30.0 mm 1.5 mm 42.0 mm Nylon

550333

Price Range
£ 2.7905 - £ 1.2941

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Type
    Female (with nut)
  • Thread Size
    M8
  • D
    30.0 mm
  • Commodity Code
    3926909790
Tube Connectors M6 19.0 mm 1.5 mm 39.0 mm Nylon

550307

Price Range
£ 1.552 - £ 0.7342

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Type
    Female (with nut)
  • Thread Size
    M6
  • D
    19.0 mm
  • Commodity Code
    3926909790
Tube Connectors M10 30.0 mm 1.5 mm 42.0 mm Nylon

550341

Price Range
£ 2.8703 - £ 1.3224

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Type
    Female (with nut)
  • Thread Size
    M10
  • D
    30.0 mm
  • Commodity Code
    3926909790