10255018
463689
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 22.4574 |
| 100 + | £ 9.5251 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Material | PA |
|---|---|
| Finish | Polished |
| Colour | Black |
| Type | 3 |
| D | 25.0 mm |
| D | 0.984 in |
| A1 | 45.0 ° |
| A1 | 45.0 ° |
| A2 | 200.0 ° |
| A2 | 200.0 ° |
| WT | 1.5 mm |
| WT | 0.059 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue