Menu Search

Tube Adjuster 15.9 mm 20.0 mm Natural

Tube Adjusters with thumb screw are used for fixing telescopic tubes into position. Place the adjuster over the connecting sections, and tighten the built-in thumb screw to fix the tube in place.
Essentra Part Number:

10221327

Manufacturer Part Number:

199528

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.7668
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 766.80

1000 x £ 0.7668

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Maximum Compatible Tube Size 20.0 mm
Minimum Compatible Tube Size 15.9 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us